How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 11.5 |
| RQ: | 8.69 in | FA: | 11.13 in |
| V: | 4.256 in | AD: | 10.52 |
| AE1: | 0.52 | LQ1: | 9.94 in |
| FZ: | 0.33 in | B: | 14.5 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AJ: | 7.25 | BF: | 0.53 |
| C: | 16.5 in | T: | 3.188 |
| J: | 12.75 in | F: | 6.38 |
| BE1: | 0.5 in | BD: | 9 |
| D: | 6.5 | G: | 3.19 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | HMQ860 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Assembly: | HMQ-H1 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 51 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 17 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 2.571 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

