How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | G: | 3.19 |
| C: | 16.5 in | D: | 6.5 |
| Center Distance (in): | 6 in | AK: | 8.5 |
| AD: | 10.52 | AE1: | 0.52 |
| AJ: | 7.25 | V: | 4.256 in |
| J: | 12.75 in | LQ1: | 9.94 in |
| T: | 3.438 | F: | 6.38 |
| BD: | 9 | BE1: | 0.5 in |
| FZ: | 0.33 in | BF: | 0.53 |
| AE2: | 0.52 | RQ: | 8.69 in |
| AG: | 11.5 | B: | 14.5 |
Technical Specifications
| Series Code: | GR | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 250 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ860 |
| Input HP @ 1750 RPM: | 2.571 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Output Key: | 7/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 55 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

