Hub City Century Series Worm Gear Reducer Worm Gear Accessory - 450 KIT, Q/D BUSHING 2.000
Part #:0229-02684
Catalog #:450 KIT, Q/D BUSHING 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | 452, 455, 4502, 4505 | Material: | Steel |
| Minimum Keyway Size: | 1/2 x 1/4 | Outside Diameter (in): | 4.625 |
| Includes: | Two Bushings, Key and Mounting Hardware | Product Type: | Worm Speed Reducer |
| Length Through Bore (in): | 2.063 | Bore Size (in): | 2 |
| Overall Length (in): | 2 | Keyway Size: | 1/2 x 1/4 |
| Bushing Type: | QD Bushing | Accessory Type: | Worm Gear Reducer |
General Specifications
| UPC: | 662798217628 | Weight: | 8.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN |

