Hub City Century Series Worm Gear Reducer Worm Gear Accessory - 520 KIT, Q/D BUSHING 2.438
Part #:0229-02689
Catalog #:520 KIT, Q/D BUSHING 2.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | 522, 525, 5202, 5205 | Material: | Steel |
| Keyway Size: | 5/8 x 3/16 | Overall Length (in): | 2.625 |
| Includes: | Two Bushings, Key and Mounting Hardware | Bore Size (in): | 2.438 |
| Product Type: | Worm Speed Reducer | Minimum Keyway Size: | 5/8 x 3/16 |
| Outside Diameter (in): | 6 | Bushing Type: | QD Bushing |
| Length Through Bore (in): | 2.75 | Accessory Type: | Worm Gear Reducer |
General Specifications
| UPC: | 662798217673 | Weight: | 16.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN |

