Hub City PowerCubeX Worm Gear Reducer Worm Gear Accessory - 130 KIT, SIDE MOUNTING (PCX)
Part #:0229-02989
Catalog #:130 KIT, SIDE MOUNTING (PCX)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | 131, 132, 134, 135 | Material: | Steel |
| Mounting Type: | Side Mt | Bolt Center-to-Center Width (in): | 3.25 |
| Overall Height (in): | 6.58 | Bolt Center-to-Center Height (in): | 5.81 |
| Overall Width (in): | 4 | : | Vertical Base |
| Accessory Type: | Worm Gear Reducer |
General Specifications
| UPC: | 662798662381 | Weight: | 3.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.00 IN |

