Hub City Cleanline Stainless Steel Worm Gear Reducer Worm Gear Accessory - SSW240 KIT, HORIZONTAL BASE
Part #:0279-00807
Catalog #:SSW240 KIT, HORIZONTAL BASE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | SSW244, SSW245 | Material: | Stainless Steel |
| Base Bottom to Output Center (in): | 3.25 | Overall Length (in): | 8.38 |
| Overall Height (in): | 0.75 | Mounting Type: | Top or Bottom |
| Bolt Center-to-Center Width (in): | 4.875 | Overall Width (in): | 6.19 |
| Bolt Center-to-Center Length (in): | 7.062 | : | Horizontal Base |
| Accessory Type: | Stainless Steel Worm Gear Reducer |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 10.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 4.00 IN |

