Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 133H-TAK
Part #:XB9006
Catalog #:133H-TAK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2 in | M: | 0.38 |
| J: | 4 in | L: | 0.53 in |
| B: | 3.25 | K: | 0.19 in |
| F: | 1.06 | D: | 0.67 |
| G: | 2 | C: | 1.5 in |
| E: | 0.19 | A: | 0.63 |
Technical Specifications
| Material: | Steel | Center Distance (in): | 1.33 |
| Accessory Type: | Torque Arm Kit |
General Specifications
| UPC: | 662288338192 | Weight: | 1.23 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.40 IN |

