Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 154H-TAK
Part #:XC9007
Catalog #:154H-TAK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 0.343 | L: | 0.53 in |
| D: | 0.38 | F: | 1.82 |
| B: | 4.19 | C: | 0.75 in |
| K: | 0.75 in | H: | 2.59 in |
| J: | 5.19 in | G: | 3.25 |
| E: | 0.68 | A: | 0.5 |
Technical Specifications
| Material: | Steel | Center Distance (in): | 1.54 |
| Accessory Type: | Torque Arm Kit |
General Specifications
| UPC: | 662288340973 | Weight: | 0.60 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 2.80 IN |

