Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 175R-BK
Part #:XD9201
Catalog #:175R-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | T: | 0.69 |
| C: | 5.75 in | D: | 4.5 |
| L: | 5.99 in | H: | 2.06 in |
| U: | 0.88 in | B: | 5.56 |
| A: | 7 | E: | 0.44 |
Technical Specifications
| Material: | Cast Iron | Frame Size: | 56/140 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56/140 |
| Accessory Type: | Riser Block Kit |
General Specifications
| UPC: | 662288945079 | Weight: | 3.04 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 2.80 IN |

