Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 262VJ-BK
Part #:XG9004
Catalog #:262VJ-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 0.41 in | G: | 2.5 |
| M: | 0.562 | H: | 0.38 in |
| J: | 3.38 in | F: | 1.81 |
| D: | 1.19 | B: | 3.38 |
| C: | 5 in | E: | 1.81 |
| A: | 0.81 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 262 |
| Center Distance (in): | 2.62 | Overall Length (in): | 4.44 |
| Bolt Center-to-Center Width (in): | 3.38 | Mounting Type: | Vertical |
| Overall Height (in): | 2.5 | Bolt Center-to-Center Length (in): | 3.38 |
| Overall Width (in): | 5 | : | Vertical J-Base |
| Accessory Type: | Vertical J-Base Kit |
General Specifications
| UPC: | 662288354444 | Weight: | 11.02 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

