Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 325S-BK
Part #:XI9000
Catalog #:325S-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 0.81 | C: | 11.13 in |
| L: | 0.468 in | M: | 0.531 |
| H: | 7.5 in | G: | 1.81 |
| F: | 7.75 | J: | 4 in |
| B: | 9.5 | K: | 0.88 in |
| N: | 0.81 | E: | 6.13 |
| A: | 0.81 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 325 |
| Center Distance (in): | 3.25 | Base Bottom to Output Center (in): | 4.38 |
| Overall Length (in): | 11.12 | Mounting Type: | Bottom or Top |
| Bolt Center-to-Center Length (in): | 9.5 | Overall Height (in): | 0.81 |
| Overall Width (in): | 11.13 | Bolt Center-to-Center Width (in): | 6.13 |
| : | Horizontal Base - Standard | Accessory Type: | Standard Base Kit |
General Specifications
| UPC: | 662288362920 | Weight: | 7.56 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 13.00 IN |

