Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 325VJ-BK
Part #:XI9004
Catalog #:325VJ-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.88 in | F: | 1.88 |
| G: | 2.5 | H: | 0.38 in |
| D: | 1.25 | B: | 4 |
| L: | 0.47 in | M: | 0.562 |
| C: | 6 in | A: | 1 |
| E: | 1.88 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 325 |
| Center Distance (in): | 3.25 | Overall Length (in): | 13.14 |
| Overall Width (in): | 6 | Overall Height (in): | 2.5 |
| Mounting Type: | Vertical | Bolt Center-to-Center Width (in): | 3.88 |
| Bolt Center-to-Center Length (in): | 11.88 | : | Vertical J-Base |
| Accessory Type: | Vertical J-Base Kit |
General Specifications
| UPC: | 662288362968 | Weight: | 16.61 LB |
| Packaged Length: | 12.90 IN | Packaged Width: | 14.80 IN |
| Packaged Height: | 3.50 IN |

