Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 325H-TAK
Part #:XI9006
Catalog #:325H-TAK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.38 | G: | 5.88 |
| M: | 0.468 | J: | 8.75 in |
| C: | 1.25 in | B: | 7.5 |
| L: | 0.53 in | D: | 0.63 |
| K: | 0.94 in | H: | 4.38 in |
| A: | 0.62 | E: | 0.62 |
Technical Specifications
| Material: | Steel | Center Distance (in): | 3.25 |
| Accessory Type: | Torque Arm Kit |
General Specifications
| UPC: | 662288362982 | Weight: | 5.00 LB |

