Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 375S-BK
Part #:XJ9000
Catalog #:375S-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | C: | 8.5 in |
| D: | 4.75 | AB: | 12 |
| K: | 0.594 in |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 375 |
| Center Distance (in): | 3.75 | Base Bottom to Output Center (in): | 4.81 |
| Overall Length (in): | 12 | Bolt Center-to-Center Length (in): | 10.38 |
| Bolt Center-to-Center Width (in): | 7 | Mounting Type: | Bottom or Top |
| Overall Height (in): | 0.94 | Overall Width (in): | 8.5 |
| : | Horizontal Base - Standard | Accessory Type: | Standard Base Kit |
General Specifications
| UPC: | 662288365884 | Weight: | 9.74 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 16.20 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

