Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 375VJ-BK
Part #:XJ9003
Catalog #:375VJ-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.44 | O: | 0.88 in |
| C: | 0.75 in | M: | 0.531 |
| F: | 8.5 | K: | 6.25 in |
| J: | 0.75 in | L: | 2.31 in |
| B: | 2.38 | H: | 2.38 in |
| G: | 4.75 | N: | 0.594 |
| A: | 4.75 | E: | 1.75 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 375 |
| Center Distance (in): | 3.75 | Overall Length (in): | 15.06 |
| Overall Width (in): | 6.25 | Bolt Center-to-Center Width (in): | 4.75 |
| Bolt Center-to-Center Length (in): | 13.31 | Mounting Type: | Vertical |
| Overall Height (in): | 11 | : | Vertical J-Base |
| Accessory Type: | Vertical J-Base Kit |
General Specifications
| UPC: | 662288365914 | Weight: | 20.64 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

