Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 375H-TAK
Part #:XJ9005
Catalog #:375H-TAK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 0.53 | D: | 3 |
| B: | 4.25 | C: | 1.68 in |
| A: | 8.5 | E: | 0.53 |
Technical Specifications
| Material: | Steel | Center Distance (in): | 3.75 |
| Accessory Type: | Torque Arm Kit |
General Specifications
| UPC: | 662288365938 | Weight: | 2.64 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

