Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 375 FAN
Part #:XJ9006
Catalog #:375 FAN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 7.66 in |
Technical Specifications
| Fan Kit Tap: | 3/8-24 | Fan Kit Deep: | 0.75 |
| Center Distance (in): | 3.75 | Accessory Type: | Fan Kit |
General Specifications
| UPC: | 662288365945 | Weight: | 2.40 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

