Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 375R-BK
Part #:XJ9201
Catalog #:375R-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 7 | N: | 7.75 |
| C: | 10.38 in | U: | 1.63 in |
| B: | 8.63 | H: | 3.88 in |
| L: | 9.27 in | T: | 0.94 |
| E: | 0.59 | A: | 12 |
Technical Specifications
| Frame Size: | 56/140/180 | Material: | Cast Iron |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56/140/180 |
| Accessory Type: | Riser Block Kit |
General Specifications
| UPC: | 662288945147 | Weight: | 6.03 LB |
| Packaged Length: | 9.70 IN | Packaged Width: | 6.58 IN |
| Packaged Height: | 1.77 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

