Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 450S-BK
Part #:XK9000
Catalog #:450S-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.12 | AB: | 13.88 |
| D: | 5.81 | C: | 9.56 in |
| K: | 0.656 in |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 450 |
| Center Distance (in): | 4.5 | Base Bottom to Output Center (in): | 5.63 |
| Overall Length (in): | 13.88 | Bolt Center-to-Center Length (in): | 12.12 |
| Mounting Type: | Bottom or Top | Overall Height (in): | 1.13 |
| Overall Width (in): | 9.56 | Bolt Center-to-Center Width (in): | 7.63 |
| : | Horizontal Base - Standard | Accessory Type: | Standard Base Kit |
General Specifications
| UPC: | 662288367956 | Weight: | 14.82 LB |
| Packaged Length: | 16.30 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 5.60 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

