Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 450VL-BK
Part #:XK9001
Catalog #:450VL-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 0.88 in | B: | 4.78 |
| L: | 2.5 in | J: | 0.66 in |
| C: | 0.66 in | G: | 9.56 |
| N: | 0.687 | M: | 0.687 |
| H: | 4.78 in | F: | 5.81 |
| D: | 1.5 | K: | 10.88 in |
| A: | 9.56 | E: | 2.16 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 450 |
| Center Distance (in): | 4.5 | Overall Length (in): | 10.88 |
| Mounting Type: | Vertical | Overall Width (in): | 16.94 |
| Overall Height (in): | 8.75 | Bolt Center-to-Center Width (in): | 14.94 |
| Bolt Center-to-Center Length (in): | 9.56 | : | Vertical Low Base |
| Accessory Type: | Vertical Low Base Kit |
General Specifications
| UPC: | 662288367963 | Weight: | 28.56 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 13.50 IN |
| Packaged Height: | 5.40 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

