Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 450MAK210
Part #:XK9009
Catalog #:450MAK210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Frame Size: | 213/215TC |
| Center Distance (in): | 4.5 | Motor Frame Size: | 213/215TC |
| Accessory Type: | N.E.M.A. Frame Adapter Kit |
General Specifications
| UPC: | 662288368045 | Weight: | 16.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

