Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 516VL-BK
Part #:XL9001
Catalog #:516VL-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1 in | M: | 0.687 |
| N: | 0.781 | D: | 2.13 |
| F: | 5.82 | G: | 11 |
| C: | 1.25 in | B: | 5 |
| H: | 5.5 in | J: | 0.75 in |
| L: | 3.44 in | K: | 12.5 in |
| A: | 10 | E: | 3.47 |
Technical Specifications
| Material: | Cast Iron | For Use With Reducer(s) Size: | 516 |
| Center Distance (in): | 5.16 | Overall Length (in): | 12.5 |
| Bolt Center-to-Center Length (in): | 10 | Mounting Type: | Vertical |
| Bolt Center-to-Center Width (in): | 18 | Overall Width (in): | 20.57 |
| Overall Height (in): | 10 | : | Vertical Low Base |
| Accessory Type: | Vertical Low Base Kit |
General Specifications
| UPC: | 662288369455 | Weight: | 50.20 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

