Morse Raider Plus Worm Gear Reducer Worm Gear Accessory - 600MAK210
Part #:XM9008
Catalog #:600MAK210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 213/215TC | Material: | Cast Iron |
| Center Distance (in): | 6 | Motor Frame Size: | 213/215TC |
| Accessory Type: | N.E.M.A. Frame Adapter Kit |
General Specifications
| UPC: | 662288371533 | Weight: | 22.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.90.5090 |
| Country of Origin: | United States of America |

