Grove Gear Cast Iron Single-Reduction Worm Reducer - GR-WBMQ818-40-R-56
Part #:GR8185175.00
Catalog #:GR-WBMQ818-40-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.609 | Frame Size: | 56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 x 1.38 |
| Output Diameter (in): | 0.875 in | Output shaft: | Shaft |
| Output Torque Range: | 500 to 1000 in lbs | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Housing material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Assembly: | WBMQ-R |
| Output Style: | R | Overhung Load: | 1,200 |
| Center distance (inch): | 1.75 | Output RPM: | 43 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Model Code: | WBMQ818 | Mounting Style: | Base |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Center Distance Range: | 1" thru 3.25" |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-face Quill |
| Output Shaft Orientation: | R | Output Torque: | 634 |
| Ratio: | 40:1 | HP Range: | 1/2 to 3/4 HP (< 1) |
| Output HP: | 0.44 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Drive Reductions: | Single |
| Series Style: | GR-WBMQ-R |
General Specifications
| UPC: | 69031001050 | Weight: | 24.00 LB |

