Grove Gear Cast Iron Single-Reduction Worm Reducer - NH-HMQ842-20-H1-180-27
Part #:NH8420601.27
Catalog #:NH-HMQ842-20-H1-180-27
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Overhung Load: | 3,320 |
| Input Diameter (in): | 1.125 in | Center distance (inch): | 4.25 |
| Ratio: | 20:1 | Output Shaft Orientation: | H1 |
| Assembly: | HMQ-H1 | Center Distance Range: | Above 3.25" |
| Output shaft: | Hollow Bore | Gear Drive Reductions: | Single |
| Input HP: | 9.462 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Type: | Right Angle | Housing material: | Cast Iron |
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| HP Range: | 7-1/2 (< 10) | Model Code: | HMQ842 |
| Output RPM: | 87 | Input Style: | C-face Quill |
| Output Torque Range: | 5000 to 10000 in lbs | Frame Size: | 180 |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Bore Code: | 27 | Output Torque: | 6092 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Output Hollow Shaft Diameter (in): | 1.688 in |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Bore (C Face): | 1.125 | Output HP: | 8.458 |
| Output Shaft Assembly Code: | H1 | Series Style: | NH-HMQ-H1 |
General Specifications
| UPC: | 69031008138 | Weight: | 127.00 LB |

