Grove Gear Cast Iron Single-Reduction Worm Reducer - NH-HMQ842-25-H1-180-24
Part #:NH8420602.24
Catalog #:NH-HMQ842-25-H1-180-24
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 1.125 in | Model Code: | HMQ842 |
| Output HP: | 6.946 | No. of Gear Reductions: | Single |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Shaft Seal Material: | Viton | Overhung Load: | 3,445 |
| Ratio: | 25:1 | Input Bore (C Face): | 1.125 |
| Output Style: | H1 | Reducer Style: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Center Distance Range: | Above 3.25" |
| Ratio Range: | 25:1 | HP Range: | 7-1/2 (< 10) |
| Housing material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Range: | 5000 to 10000 in lbs | Center distance (inch): | 4.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Frame Size: | 180 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Bore Code: | 24 |
| Gear Drive Reductions: | Single | Output RPM: | 70 |
| Service Factor: | 1 | Input HP: | 7.94 |
| Output Torque: | 6254 | Product Type: | Right Angle |
| Input Style: | C-face Quill | Series Style: | NH-HMQ-H1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Hollow Shaft Diameter (in): | 1.500 in |
General Specifications
| UPC: | 69031008142 | Weight: | 127.00 LB |

