Grove Gear Cast Iron Single-Reduction Worm Reducer - NH-HMQ842-25-H1-180-31
Part #:NH8420602.31
Catalog #:NH-HMQ842-25-H1-180-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Bore Code: | 31 |
| Ratio Range: | 25:1 | Gear Drive Reductions: | Single |
| Center distance (inch): | 4.25 | Output Style: | H1 |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Center Distance Range: | Above 3.25" | Assembly: | HMQ-H1 |
| Output HP: | 6.946 | Frame Size: | 180 |
| Mounting Style: | Shaft Mount | Input Style: | C-face Quill |
| Overhung Load: | 3,445 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | H1 |
| Output Shaft Orientation: | H1 | HP Range: | 7-1/2 (< 10) |
| Product Type: | Right Angle | Output Hollow Shaft Diameter (in): | 1.938 in |
| Input Bore (C Face): | 1.125 | Series Style: | NH-HMQ-H1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | HMQ842 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Output Torque: | 6254 | Ratio: | 25:1 |
| Input HP: | 7.94 | Output Torque Range: | 5000 to 10000 in lbs |
| Output Key: | 1/2 X 3.38 | Output shaft: | Hollow Bore |
General Specifications
| UPC: | 69031008144 | Weight: | 127.00 LB |

