Grove Gear Cast Iron Single-Reduction Worm Reducer - NH-HMQ842-50-H1-180-30
Part #:NH8420605.30
Catalog #:NH-HMQ842-50-H1-180-30
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Overhung Load: | 3,730 |
| Model Code: | HMQ842 | Bore Code: | 30 |
| Output Shaft Orientation: | H1 | Gear Drive Reductions: | Single |
| Output HP: | 3.426 | Ratio: | 50:1 |
| Input Style: | C-face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | HMQ-H1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| HP Range: | 3HP (< 5) | Frame Size: | 180 |
| Output Hollow Shaft Diameter (in): | 1.875 in | Input Bore (C Face): | 1.125 |
| Center distance (inch): | 4.25 | Center Distance Range: | Above 3.25" |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP: | 4.389 |
| Output Style: | H1 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Series Style: | NH-HMQ-H1 |
| Output shaft: | Hollow Bore | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Housing material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output Torque: | 6170 | Shaft Seal Material: | Viton |
| Output Torque Range: | 5000 to 10000 in lbs | Ratio Range: | 50:1 |
General Specifications
| UPC: | 69031008162 | Weight: | 127.00 LB |

