Grove Gear Cast Iron Single-Reduction Worm Reducer - NH-HMQ842-10-H1-210-28
Part #:NH8420611.28
Catalog #:NH-HMQ842-10-H1-210-28
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-face Quill | Output HP: | 14 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output RPM: | 175 |
| Output Key: | 3/8 x 3.00 | Mounting Style: | Shaft Mount |
| Series Style: | NH-HMQ-H1 | Housing material: | Cast Iron |
| Product Type: | Right Angle | Output Hollow Shaft Diameter (in): | 1.750 in |
| Shaft Seal Material: | Viton | Frame Size: | 210 |
| Input Bore (C Face): | 1.375 | Input HP: | 14.93 |
| Input Diameter (in): | 1.375 in | Input RPM: | 1,750 |
| HP Range: | 10 HP (< 15) | Center Distance Range: | Above 3.25" |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Overhung Load: | 3,010 | Center distance (inch): | 4.25 |
| Output Shaft Assembly Code: | H1 | Output Torque Range: | 5000 to 10000 in lbs |
| Bore Code: | 28 | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer Style: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Model Code: | HMQ842 |
| Gear Drive Reductions: | Single | Output shaft: | Hollow Bore |
| Gear Type: | Worm | Output Style: | H1 |
| Ratio: | 10:1 | Output Torque: | 5042 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
General Specifications
| UPC: | 69031008170 | Weight: | 127.00 LB |

