Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H10 105
Part #:XH1306
Catalog #:300Q140H10 105
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 7.5 | P: | 6.25 in |
| K: | 8.88 in | H: | 3.25 in |
| J: | 5.95 in | D: | 4 |
| B: | 5.25 | R: | 3.25 in |
| N: | 3.75 | L: | 4.84 in |
| F: | 2 | C: | 7 in |
| E: | 3.5 | A: | 8.12 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2147 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16x3/32 | Ratio: | 10:1 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 6.15 | Gear Type: | Worm |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.3125 in | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,147 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288003588 | Weight: | 69.00 LB |

