POPULAR
Falk 0795010 - 0795010
Part #:10495856
Catalog #:0795010
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of Auxiliary Cooling Supplied with Gear Drive: | None | Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: | 5.59 in |
| High Speed Shaft Length (in): | 3 in | Series: | Quadrive Gear Drives |
| Drive Type: | Shaft Mounted (JR) | Product: | 5215J |
| Nominal Ratio: | 5 | Width Through Housing (in): | 8.68 in |
| Recommended Driven Shaft Length [Nom] (in): | 7.125 in | High Speed Shaft Diameter (in): | 1.875 in |
| High Speed Shaft Speed [Max] (rpm): | 1,723 rpm | Lip Seal Material: | Viton |
| Unit Size: | 5215 |
General Specifications
| UPC: | 782934260681 | Weight: | 290.00 LB |
| HTC: | 8483405010 | Country of Origin: | United States of America |

