POPULAR
Falk 5115J14A 0793860 - 0793860
Part #:10286688
Catalog #:0793860
KEY FEATURES
- Size 5115 shaft mounted parallel helical gear drive with a 14:1 ratio. Heavy duty tapered roller bearings and high temperature grease purgeable Viton seals provide maximum protection in extreme environments. Standard Shaft Mounted (JR), Screw Conveyor (JSC) and Flanged Mounted (JF) units are built up from a Basic Unit (J)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Exact Ratio: | 13.95 | High Speed Shaft Speed [Max] (rpm): | 1,744 rpm |
| Low Speed Shaft Diameter (in): | 1.9375 in | Width Through Housing (in): | 6.6 in |
| Product: | Basic Drives | Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: | 3.49 in |
| Recommended Driven Shaft Length [Nom] (in): | 5.5 in | Type of Auxiliary Cooling Supplied with Gear Drive: | None |
| High Speed Shaft Diameter (in): | 1.125 in | Nominal Ratio: | 14 |
| Series: | Quadrive Accessories | Lip Seal Material: | Viton |
| High Speed Shaft Length (in): | 2.5 in |
General Specifications
| UPC: | 782934634581 | Weight: | 89.00 LB |
| HTC: | 8483405010 | Country of Origin: | United States of America |

