POPULAR
Falk 5507JF05A 0794411 - 0794411
Part #:10286713
Catalog #:0794411
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Quadrive Gear Drives | Lip Seal Material: | Viton |
| Type of Auxiliary Cooling Supplied with Gear Drive: | None | Recommended Driven Shaft Length [Nom] (in): | 10.75 in |
| High Speed Shaft Speed [Max] (rpm): | 1,725 rpm | Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: | 9.29 in |
| Unit Size: | 5507 | Nominal Ratio: | 5 |
| Drive Type: | Flange Mounted (JF) | Product: | 5507J |
| Width Through Housing (in): | 10.74 in | High Speed Shaft Diameter (in): | 2.75 in |
| High Speed Shaft Length (in): | 2.5 in |
General Specifications
| UPC: | 782934259272 | Weight: | 1,200.00 LB |
| HTC: | 8483405010 | Country of Origin: | United States of America |

