Browning Rotating Biological Contactor Drives Cast Iron Rotating Biological Contactor Drive - 415SMT148
Part #:1725050
Catalog #:415SMT148
KEY FEATURES
- Browning Provides Superior RBC Drive Solutions -- Built Rugged and Dependable for Minimal Maintenance and Downtime
- Split Power Path Design -- Provides twice the tooth engagement when compared conventional drives.
- Leak Free Operation -- Plunge ground shafts with dual lip oil seals.
- High Quality Bearings -- 100,000 Hour B-10 Life at 5HP Class II Service.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Ratio: | 148:1 |
| Input Speed: | 1750 | Output Speed: | 11.8243243243243 |
| Efficiency: | 80 | Input Style: | Tapered |
| Mounting Style: | Shaft mount | Gear Type: | Helical / spur |
| Ratio Range: | 100:1 to 250:1 | Reducer Size: | 415 |
| Housing Width (in): | 15.55 in | Standards met: | AGMA |
| Housing Length (in): | 40.375 in | Housing Height (in): | 26.75 in |
| Drive Type: | Rotating Biological Contactor Drive | Output Bore: | Tapered Bushing |
| Reduction: | Triple | Maximum Output RPM: | 8 |
| Maximum Output Size (in): | 4.9375 in | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4264.02 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662289871674 | Weight: | 1,076.00 LB |
| Packaged Length: | 26.00 IN | Packaged Width: | 32.00 IN |
| Packaged Height: | 20.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

