Browning Rotating Biological Contactor Drives Cast Iron Rotating Biological Contactor Drive - 415SMF148
Part #:1725456
Catalog #:415SMF148
KEY FEATURES
- Browning Provides Superior RBC Drive Solutions -- Built Rugged and Dependable for Minimal Maintenance and Downtime
- Split Power Path Design -- Provides twice the tooth engagement when compared conventional drives.
- Leak Free Operation -- Plunge ground shafts with dual lip oil seals.
- High Quality Bearings -- 100,000 Hour B-10 Life at 5HP Class II Service.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Output Speed: | 11.8243243243243 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 148:1 | Reducer Size: | 415 |
| Ratio Range: | 100:1 to 250:1 | Mounting Style: | Shaft mount |
| Input Style: | Finished | Gear Type: | Helical / spur |
| Standards met: | AGMA | Housing Height (in): | 26.75 in |
| Housing Length (in): | 40.375 in | Housing Width (in): | 15.55 in |
| Output Bore: | Straight | Reduction: | Triple |
| Maximum Output RPM: | 8 | Drive Type: | Rotating Biological Contactor Drive |
| Maximum Output Size (in): | 4.9375 in | Output Torque Rating (in-lb): | 4264.02 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662289981908 | Weight: | 1,055.00 LB |
| Packaged Length: | 26.00 IN | Packaged Width: | 32.00 IN |
| Packaged Height: | 20.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

