Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 107SMFP35
Part #:PB1005
Catalog #:107SMFP35
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Plus (SMFP) | Output Speed: | 50 |
| Efficiency: | 80 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Ratio: | 35:1 | Input Speed: | 1750 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.438 in |
| Mounting Style: | Shaft mount | Reducer Size: | 107 |
| Gear Type: | Helical | Bolt Size (in): | 0.375 in |
| Input Style: | Shaft | Output Bore Keyway (in): | .375 x .125 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1008.38 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Input Shaft Keyseat (in): | .188 x .188 x 2.88 in |
General Specifications
| UPC: | 662288915546 | Weight: | 53.00 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 9.76 IN |
| Packaged Height: | 12.07 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

