Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 115SMFP05
Part #:PC1001
Catalog #:115SMFP05
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Output Speed: | 350 |
| Ratio: | 5:1 | Product Type: | Finished Bore Plus (SMFP) |
| Efficiency: | 80 | Input Speed: | 1750 |
| Housing Width (in): | 11 in | Standards met: | AGMA |
| Housing Length (in): | 5.99 in | Housing Height (in): | 14.08 in |
| Reduction X:1: | 5:1 | Mounting Style: | Shaft mount |
| Bolt Size (in): | 0.375 in | Output Diameter (in): | 1.938 in |
| Gear Type: | Helical | Input Style: | Shaft |
| Ratio Range: | 5:1 | Reducer Size: | 115 |
| Maximum Output Size (in): | 1.9375 in | Reduction: | Single |
| Drive Type: | Torque Arm | Maximum Output RPM: | 400 |
| Output Bore: | Straight | Input Shaft Keyseat (in): | .250 x .250 x 2.75 in |
| Output Bore Keyway (in): | .500 x .125 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 144.05 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288915553 | Weight: | 72.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

