Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 115SMFP09
Part #:PC1002
Catalog #:115SMFP09
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 9:1 | Product Type: | Finished Bore Plus (SMFP) |
| Efficiency: | 80 | Output Speed: | 194.44 |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Input Speed: | 1750 |
| Standards met: | AGMA | Housing Width (in): | 11 in |
| Housing Height (in): | 14.08 in | Housing Length (in): | 7.13 in |
| Ratio Range: | 10:1 | Reducer Size: | 115 |
| Mounting Style: | Shaft mount | Input Style: | Shaft |
| Output Diameter (in): | 1.938 in | Bolt Size (in): | 0.375 in |
| Gear Type: | Helical | Maximum Output Size (in): | 1.9375 in |
| Maximum Output RPM: | 200 | Drive Type: | Torque Arm |
| Reduction: | Double | Output Bore: | Tapered Bushing |
| Output Bore Keyway (in): | .500 x .125 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Shaft Keyseat (in): | .250 x .250 x 2.75 in |
| Output Torque Rating (in-lb): | 259.3 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288915560 | Weight: | 74.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

