Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 115SMFP15
Part #:PC1003
Catalog #:115SMFP15
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Plus (SMFP) | Efficiency: | 80 |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Input Speed: | 1750 |
| Output Speed: | 116.67 | Ratio: | 15:1 |
| Housing Length (in): | 7.13 in | Housing Height (in): | 14.08 in |
| Standards met: | AGMA | Housing Width (in): | 11 in |
| Mounting Style: | Shaft mount | Ratio Range: | 15:1 |
| Gear Type: | Helical | Bolt Size (in): | 0.375 in |
| Reducer Size: | 115 | Input Style: | Shaft |
| Output Diameter (in): | 1.938 in | Maximum Output Size (in): | 1.9375 in |
| Reduction: | Double | Drive Type: | Torque Arm |
| Maximum Output RPM: | 130 | Output Bore: | Tapered Bushing |
| Input Shaft Keyseat (in): | .250 x .250 x 2.75 in | Output Bore Keyway (in): | .500 x .125 in |
| Output Torque Rating (in-lb): | 432.15 in-Lbs @1750 input rpm, 1 HP in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288915577 | Weight: | 74.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

