Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 115SMFP35
Part #:PC1005
Catalog #:115SMFP35
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Efficiency: | 80 | Ratio: | 35:1 |
| Output Speed: | 50 | Input Speed: | 1750 |
| Product Type: | Finished Bore Plus (SMFP) | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Mounting Style: | Shaft mount | Bolt Size (in): | 0.375 in |
| Ratio Range: | 30:1 | Input Style: | Shaft |
| Gear Type: | Helical | Reducer Size: | 115 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Output Bore Keyway (in): | .500 x .125 in | Output Torque Rating (in-lb): | 1008.38 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Input Shaft Keyseat (in): | .250 x .250 x 2.75 in |
General Specifications
| UPC: | 662288915591 | Weight: | 74.00 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 14.08 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

