Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 203SMFP15
Part #:PD1003
Catalog #:203SMFP15
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Efficiency: | 80 |
| Input Speed: | 1750 | Ratio: | 15:1 |
| Output Speed: | 116.67 | Product Type: | Finished Bore Plus (SMFP) |
| Gear Type: | Helical | Bolt Size (in): | 0.375 in |
| Mounting Style: | Shaft mount | Reducer Size: | 203 |
| Ratio Range: | 15:1 | Output Diameter (in): | 2.188 in |
| Input Style: | Shaft | Output Bore Keyway (in): | .500 x .187 in |
| Input Shaft Keyseat (in): | .250 x .250 x 3.88 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 432.15 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662288915621 | Weight: | 111.00 LB |
| Packaged Length: | 13.07 IN | Packaged Width: | 12.88 IN |
| Packaged Height: | 16.16 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

