Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 207SMFP25
Part #:PE1006
Catalog #:207SMFP25
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Speed: | 1750 | Product Type: | Finished Bore Plus (SMFP) |
| Ratio: | 25:1 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Output Speed: | 70 | Efficiency: | 80 |
| Housing Height (in): | 18.47 in | Housing Width (in): | 14.5 in |
| Housing Length (in): | 8.77 in | Standards met: | AGMA |
| Input Style: | Shaft | Mounting Style: | Shaft mount |
| Bolt Size (in): | 0.4375 in | Reducer Size: | 207 |
| Gear Type: | Helical | Ratio Range: | 25:1 |
| Output Diameter (in): | 2.438 in | Maximum Output Size (in): | 2.4375 in |
| Drive Type: | Torque Arm | Output Bore: | Tapered Bushing |
| Maximum Output RPM: | 80 | Reduction: | Double |
| Output Bore Keyway (in): | .625 x .187 in | Output Torque Rating (in-lb): | 720.27 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Input Shaft Keyseat (in): | .375 x .375 x 3.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460491783 | Weight: | 153.00 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 16.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

