Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 215SMFP09
Part #:PF1004
Catalog #:215SMFP09
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Output Speed: | 194.44 |
| Ratio: | 9:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Product Type: | Finished Bore Plus (SMFP) |
| Output Diameter (in): | 2.938 in | Gear Type: | Helical |
| Input Style: | Shaft | Reducer Size: | 215 |
| Mounting Style: | Shaft mount | Bolt Size (in): | 0.4375 in |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Shaft Keyseat (in): | .500 x .500 x 3.75 in |
| Output Bore Keyway (in): | .750 x .250 in | Output Torque Rating (in-lb): | 259.3 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662460491813 | Weight: | 224.00 LB |
| Packaged Length: | 15.11 IN | Packaged Width: | 16.25 IN |
| Packaged Height: | 20.88 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

