Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 215SMFP25
Part #:PF1006
Catalog #:215SMFP25
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Product Type: | Finished Bore Plus (SMFP) | Ratio: | 25:1 |
| Output Speed: | 70 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Input Style: | Shaft | Bolt Size (in): | 0.4375 in |
| Ratio Range: | 25:1 | Reducer Size: | 215 |
| Output Diameter (in): | 2.938 in | Gear Type: | Helical |
| Mounting Style: | Shaft mount | Output Shaft: | Hollow Bore |
| Output Bore Keyway (in): | .750 x .250 in | Output Torque Rating (in-lb): | 720.27 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Input Shaft Keyseat (in): | .500 x .500 x 3.75 in |
General Specifications
| UPC: | 662460491837 | Weight: | 224.00 LB |
| Packaged Length: | 15.11 IN | Packaged Width: | 16.25 IN |
| Packaged Height: | 20.88 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

