Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 215SMFP35
Part #:PF1007
Catalog #:215SMFP35
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 35:1 | Efficiency: | 80 |
| Output Speed: | 50 | Product Type: | Finished Bore Plus (SMFP) |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Input Speed: | 1750 |
| Gear Type: | Helical | Bolt Size (in): | 0.4375 in |
| Mounting Style: | Shaft mount | Input Style: | Shaft |
| Ratio Range: | 30:1 | Reducer Size: | 215 |
| Output Diameter (in): | 2.938 in | Output Bore Keyway (in): | .750 x .250 in |
| Input Shaft Keyseat (in): | .500 x .500 x 3.75 in | Output Torque Rating (in-lb): | 1008.38 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460491844 | Weight: | 224.00 LB |
| Packaged Length: | 15.11 IN | Packaged Width: | 16.25 IN |
| Packaged Height: | 20.88 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

