Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 307SMFP15
Part #:PG1003
Catalog #:307SMFP15
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Plus (SMFP) | Efficiency: | 80 |
| Ratio: | 15:1 | Output Speed: | 116.67 |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Input Speed: | 1750 |
| Reducer Size: | 307 | Bolt Size (in): | 0.5 in |
| Input Style: | Shaft | Ratio Range: | 15:1 |
| Mounting Style: | Shaft mount | Output Diameter (in): | 3.438 in |
| Gear Type: | Helical | Output Bore Keyway (in): | .875 x .250 in |
| Output Torque Rating (in-lb): | 432.15 in-Lbs @1750 input rpm, 1 HP in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Shaft Keyseat (in): | .500 x .500 x 6.50 in |
General Specifications
| UPC: | 662460504025 | Weight: | 319.00 LB |
| Packaged Length: | 17.94 IN | Packaged Width: | 19.04 IN |
| Packaged Height: | 24.37 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

