Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 307SMFP35
Part #:PG1005
Catalog #:307SMFP35
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Speed: | 50 | Ratio: | 35:1 |
| Input Speed: | 1750 | Product Type: | Finished Bore Plus (SMFP) |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Efficiency: | 80 |
| Gear Type: | Helical | Reducer Size: | 307 |
| Ratio Range: | 30:1 | Output Diameter (in): | 3.438 in |
| Bolt Size (in): | 0.5 in | Mounting Style: | Shaft mount |
| Input Style: | Shaft | Output Bore Keyway (in): | .875 x .250 in |
| Input Shaft Keyseat (in): | .500 x .500 x 6.50 in | Output Torque Rating (in-lb): | 1008.38 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662460504049 | Weight: | 319.00 LB |
| Packaged Length: | 17.94 IN | Packaged Width: | 19.04 IN |
| Packaged Height: | 24.37 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

