Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 315SMFP05
Part #:PH1001
Catalog #:315SMFP05
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Speed: | 350 | Efficiency: | 80 |
| Ratio: | 5:1 | Input Speed: | 1750 |
| Product Type: | Finished Bore Plus (SMFP) | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Output Diameter (in): | 3.938 in | Input Style: | Shaft |
| Reducer Size: | 315 | Ratio Range: | 5:1 |
| Gear Type: | Helical | Mounting Style: | Shaft mount |
| Bolt Size (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Bore Keyway (in): | 1.000 x .250 in | Housing Material: | Cast Iron |
| Input Shaft Keyseat (in): | .500 x .500 x 7.50 in | Output Torque Rating (in-lb): | 144.05 in-Lbs @1750 input rpm, 1 HP in/lbs |
General Specifications
| UPC: | 662460504056 | Weight: | 469.00 LB |
| Packaged Length: | 20.08 IN | Packaged Width: | 19.90 IN |
| Packaged Height: | 26.35 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

