Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Finished Bore Reducer - 315SMFP09
Part #:PH1002
Catalog #:315SMFP09
KEY FEATURES
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement..
- Options and Accessories: Complete range of motor mounts, belt guards, fan kits, backstops.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Plus (SMFP) | Input Speed: | 1750 |
| Ratio: | 9:1 | Efficiency: | 80 |
| Output Speed: | 194.44 | Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP |
| Gear Type: | Helical | Mounting Style: | Shaft mount |
| Output Diameter (in): | 3.938 in | Reducer Size: | 315 |
| Input Style: | Shaft | Bolt Size (in): | 0.625 in |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Input Shaft Keyseat (in): | .500 x .500 x 7.50 in | Output Torque Rating (in-lb): | 259.3 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Output Bore Keyway (in): | 1.000 x .250 in | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460504063 | Weight: | 469.00 LB |
| Packaged Length: | 20.08 IN | Packaged Width: | 19.90 IN |
| Packaged Height: | 26.35 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

