Browning Torque Taper Plus Shaft Mount Reducers Cast Iron Shaft Mount Tapered Bore Reducer - 107SMTP09
Part #:PB0002
Catalog #:107SMTP09
KEY FEATURES
- Exclusive Taper Bushing: Single TorqTaper Bushing installs from either side of the unit for easy on - easy off mounting, with stabilizer ring.
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, and screw conveyor drive options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | TorqTaper Plus (SMTP) | Ratio: | 9:1 |
| Input Speed: | 1750 | Bolt Size (in): | 0.375 in |
| Input Torque: | 36.013 in-Lbs @1750 input rpm, 1 HP | Efficiency: | 80 |
| Output Speed: | 17 | Standards met: | AGMA |
| Housing Length (in): | 7.89 in | Housing Height (in): | 12.07 in |
| Housing Width (in): | 9.76 in | Maximum Output Size (in): | 1.4375 in |
| Input Style: | Shaft | Maximum Output Bore: | 1.4375 |
| Gear Type: | Helical | Ratio Range: | 10:1 |
| Reducer Size: | 107 | Mounting Style: | Shaft mount |
| Drive Type: | Torque Arm | Output Bore: | Tapered Bushing |
| Maximum Output RPM: | 200 | Reduction: | Double |
| Input Shaft Diameter: | 0.75 | Output Shaft: | Tapered Bore |
| Input Shaft Keyseat (in): | .188 x .188 x 2.88 in | Output Torque Rating (in-lb): | 3707.29 in-Lbs @1750 input rpm, 1 HP in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460494722 | Weight: | 54.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

